HUBBELL
Image of MX1250Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze
Image of MX1250Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze
Image of MX1250Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

Brand:

Bell

Catalog ID:

MX1250Z

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

Product details

General

Application

Flip

Catalog Number

MX1250Z

Color

Bronze

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326110693

Dimensions

Actual Depth

1.18 in

Height

2.9 in

Weight

0.32 lb

Width

4.69 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

3000

Standard Package

20