


Brand: TayMac
Catalog ID: WMI-T
Catalog Number
WMI-T
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
Toggle
UPC
092326114462
Dimensions
0.14 in x 3.51 in x 5 in
Height
5 in
Length
0.14 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
4.211 lb
Package Width
3.78 in
Size
Maxi
Weight
0.163 lb
Width
3.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800