


Brand: TayMac
Catalog ID: WTI-B
Catalog Number
WTI-B
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Blank
UPC
092326181389
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
4.69 in
Package Length
5.31 in
Package Weight
6.834 lb
Package Width
3.03 in
Size
Standard
Weight
0.132 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000