

Brand: Raco
Catalog ID: 7820RAC
Catalog Number
7820RAC
Color
Gray
Number of Gang(s)
1-Gang
Product Family
1, 2, 3, 4 Gang Nail-Up Boxes
Product Type
Non-Metallic Boxes & Covers
Type
Box
UPC
050169978207
Wiring System
Actual Depth
3.188 in
Cubic Capacity
20.3 cu.in
Depth
3.1875 in
Height
3.844 in
Weight
0.244 lb
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Pallet Quantity
1600