HUBBELL
1-Gang Weatherproof Box, (3)1/2 in. Outlets, White, Carded
Image of 5320-6 1-Gang Weatherproof Box, (3)1/2 in. Outlets, White, Carded
Image of 5320-6 1-Gang Weatherproof Box, (3)1/2 in. Outlets, White, Carded
play
360 View
Image of 5320-6 1-Gang Weatherproof Box, (3)1/2 in. Outlets, White, Carded

1-Gang Weatherproof Box, (3)1/2 in. Outlets, White, Carded

Brand: Bell

Catalog ID: 5320-6

1-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White, Carded

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5320-6

Color

White

Construction

Metallic

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Product Family

Metallic Single-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 in

Type

1-Gang

UPC

050169532065

Dimensions

Actual Depth

2.142 in

Cubic Capacity

18.3 cu.in

Depth

2.148 in

Height

4.565 in

Package Height

8.5 in

Package Length

2.188 in

Package Weight

0.65 lb

Package Width

4 in

Thread Size

1/2 in

Width

2.816 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1152

Standard Package

6