HUBBELL
Image of 5186-1 1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
Image of 5186-1 1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
play
360 View

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White

OR

Brand:

Bell

Catalog ID:

5186-1

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White

Product details

General

Catalog Number

5186-1

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Yes

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

1

Type

Cover

UPC

050169518618

Dimensions

Actual Depth

1.063 in

Height

4.594 in

Weight

0.275 lb

Width

2.844 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

3000

Standard Package

20