




Brand: Bell
Catalog ID: PBC100GY
Application
Flat
Catalog Number
PBC100GY
Color
Gray
Construction
Nonmetallic
Cover Type
Blank/Flat
Material
Nonmetallic
Material Type
Non-metallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Product Family
Non-Metallic Blank & Device Covers
Product Type
Weatherproof Boxes & Extensions
Type
Cover
UPC
092326130011
Weather Resistant
Yes
Actual Depth
0.38 in
Cubic Capacity
5.177375 cu.in
Depth
0.35 in
Height
4.85 in
Package Height
4.62 in
Package Length
0.38 in
Package Weight
0.109 lb
Package Width
2.88 in
Width
3.05 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
9216
Standard Package
12