HUBBELL
Image of 5146-0 1-Gang Weatherproof Cover, Vertical, Duplex, Gray
Image of 5146-0 1-Gang Weatherproof Cover, Vertical, Duplex, Gray

1-Gang Weatherproof Cover, Vertical, Duplex, Gray

OR

Brand:

Bell

Catalog ID:

5146-0

1-Gang Weatherproof Cover, Vertical, Duplex, Gray

Product details

General

Application

Switch Cover

Catalog Number

5146-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169514603

Weather Resistant

Yes

Dimensions

Actual Depth

0.797 in

Height

4.563 in

Weight

0.25 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

4320

Standard Package

24