


Brand: Bell
Catalog ID: 5137-0
Application
Switch Cover
Catalog Number
5137-0
Color
Gray
Construction
Metallic
Cover Included
Yes
Cover Type
Toggle
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Product Family
Metallic Toggle Switch Covers
Product Type
Weatherproof Covers
Toggle Switch
Yes
Type
Cover
UPC
050169513705
Actual Depth
0.859 in
Cubic Capacity
23.62458175 cu.in
Depth
1.8125 in
Height
4.609 in
Package Height
4.609 in
Package Length
0.859 in
Package Weight
0.294 lb
Package Width
2.828 in
Width
2.828 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
1800
Standard Package
20