HUBBELL
1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray
Image of 5385-0 1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray
Image of 5385-0 1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray
play
360 View
Image of 5385-0 1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray
+2
Image of 5385-0 1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray

1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5385-0

1-Gang Weatherproof Deep Box, Three 1/2 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5385-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Product Family

Metallic Single-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 in

Type

1-gang, deep

UPC

050169538500

Dimensions

Actual Depth

2.801 in

Cubic Capacity

22.5 cu.in

Depth

2.807 in

Height

4.563 in

Package Height

4.563 in

Package Length

2.807 in

Package Weight

0.887 lb

Package Width

2.811 in

Thread Size

1/2 in

Width

2.811 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

15

Packaging Type

Shrinkwrap

Pallet Quantity

1050

Standard Package

15