HUBBELL
Image of 5400-0 1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray
Image of 5400-0 1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray
play
360 View
Image of 5400-0 1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray
Image of 5400-0 1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray

1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5400-0

1-Gang Weatherproof Extension Adapter, Six 1/2 in. Threaded Outlets, Gray

Product details

General

Application

Accessory

Catalog Number

5400-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

6

Thread Size

1/2 in

Type

Extension/Adapter

UPC

050169540008

Dimensions

Actual Depth

1.317 in

Cubic Capacity

9.5 cu.in

Depth

1.5 in

Height

4.57 in

Weight

0.575 lb

Width

2.865 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

1400

Standard Package

20