HUBBELL
1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray
Image of 5406-0 1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray
Image of 5406-0 1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray
play
360 View
Image of 5406-0 1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray
+3
Image of 5406-0 1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray

1-Gang Weatherproof Extension Ring, 1 in. Deep, w/o Ground Screw, Gray

Brand: Bell

Catalog ID: 5406-0

1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

Installation hardware and gasket provided

General

Accessory Type

Weatherproof box/cover

Application

Accessory

Catalog Number

5406-0

Color

Gray

Construction

Metallic

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Product Family

Metallic Single-Gang Extensions & Adapters

Product Type

Weatherproof Boxes & Extensions

Type

Extension/Adapter

UPC

050169540602

Dimensions

Actual Depth

1.031 in

Cubic Capacity

9.5 cu.in

Depth

1.188 in

Height

4.727 in

Package Height

4.727 in

Package Length

1.188 in

Package Weight

0.25 lb

Package Width

2.956 in

Width

2.956 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

Shrinkwrap

Pallet Quantity

3000

Standard Package

25