
Brand: Bell
Catalog ID: 5839-7WRTR
Application
Flip
Catalog Number
5839-7WRTR
Color
Bronze
Construction
Metallic
Cover Included
Yes
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169998441
Weather Resistant
Yes
Actual Depth
2.656 in
Cubic Capacity
44.832 cu.in
Depth
3.2 in
Height
3 in
Package Height
4.563 in
Package Length
2.656 in
Package Weight
1.8 lb
Package Width
2.813 in
Trade Size
1/2 in
Width
4.67 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
448
Standard Package
4