HUBBELL
1-Gang Weatherproof Toggle Switch Cover, White
Image of TC100WH 1-Gang Weatherproof Toggle Switch Cover, White

1-Gang Weatherproof Toggle Switch Cover, White

Brand: TayMac

Catalog ID: TC100WH

1-Gang Vertical Weatherproof Cover, Toggle, White

The TC Series of toggle covers are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The TC Series is available in Single, Two or Three Gang configurations with or without the switch included. Models are UL Listed, NEC Compliant and are NEMA 3R Rated.

  • Superior commercial quality die cast metal toggle covers and steel blank covers
  • Premium powdercoat finish
  • Includes gasket, mounting hardware and installation instructions

General

Application

Switch Cover

Catalog Number

TC100WH

Color

White

Construction

Metallic

Cover Type

Toggle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326113199

Dimensions

Cubic Capacity

17.614584 cu.in

Depth

1.23 in

Height

4.68 in

Package Height

4.58 in

Package Length

0.77 in

Package Weight

0.248 lb

Package Width

2.83 in

Width

3.06 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Packaging Type

Shrinkwrap

Pallet Quantity

1800