HUBBELL
1 in. EMT Compression Connector, Uninsulated
Image of 2904 1 in. EMT Compression Connector, Uninsulated
*Representative image
Image of 2904 1 in. EMT Compression Connector, Uninsulated

1 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2904

1 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2904

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029046

Dimensions

Dimensions

1.9 in x 1.64 in x 1.64 in

Height

1.64 in

Length

1.9 in

Package Height

4 in

Package Length

10.375 in

Package Weight

6.504 lb

Package Width

5.25 in

Trade Size

1 in

Weight

0.26 lb

Width

1.64 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4800