HUBBELL
1 in. EMT Set-Screw Connector, Uninsulated
Image of 2004 1 in. EMT Set-Screw Connector, Uninsulated
*Representative image
Image of 2004 1 in. EMT Set-Screw Connector, Uninsulated

1 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2004

1 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw
Conduit

General

Catalog Number

2004

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020043

Dimensions

Dimensions

1.69 in x 1.68 in x 1.68 in

Height

1.68 in

Length

1.69 in

Package Height

4.313 in

Package Length

10 in

Package Weight

4.96 lb

Package Width

5.25 in

Trade Size

1 in

Weight

0.198 lb

Width

1.68 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4800