

Brand: Raco
Catalog ID: 3304-8
Catalog Number
3304-8
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169330487
Dimensions
1.688 in x 1.735 in x 2.391 in
Height
2.391 in
Length
1.688 in
Trade Size
1 in
Weight
0.285 lb
Width
1.735 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2400