HUBBELL
Image of 3SBL3618C 1-Position Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase

1-Position Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase

Brand: Chance

Catalog ID: 3SBL3618C

36" 18" Light Duty Fiberglass 1-Position Three-Phase Cutout / Arrester Standoff Bracket

  • Single position end fitting
  • 1-1/4" (light duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBL3618C

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1000 lb

UPC

096359366720

Dimensions

Diameter - Rod / Tube

1.25 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

10 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1000 lb

Logistics

Carton Quantity

5

Standard Package

5