HUBBELL
1Ø Programmable Resettable Sectionalizer (1Ø PRS), Porcelain Cutout
Image of  1Ø Programmable Resettable Sectionalizer (1Ø PRS), Porcelain Cutout

1Ø Programmable Resettable Sectionalizer (1Ø PRS), Porcelain Cutout

Brand: Hubbell Power Systems

The Programmable Resettable Sectionalizer (PRS) is a device which has built-in intelligence to discriminate between temporary (transient) and permanent faults on distribution systems. It operates in conjunction with a backup automatic circuit recloser or a reclosing circuit breaker. It is specifically designed for the protection of single-phase lateral lines. When installed at the beginning of a lateral, it virtually eliminates nuisance outages. Its functional concept and design greatly improve system coordination.

Single-Phase Programmable Resettable Sectionalizers with porcelain cutout mounting assembly for sectionalizing overhead distribution lines upto 38kV.

  • Programmable parameters: Counts, Actuating current, Reset time
  • One programmable unit to meet all needs per specific voltage class
  • Historical data storage for system overview and analysis
  • Equipped with In-Air Resettable Trunnion
  • Load break and Non-Load break options

General

Bracket Type

Selectable

Material Type

Non-Standard

Mounting Type

Programmable Sectionalizer with Porcelain Mounting Assembly

Type

Programmable Sectionalizer

Electrical Ratings

BIL

  • 110 kV BIL (for 15kV PRS)
  • 125kV BIL (for 27kV PRS)
  • 150kV/170kV BIL (for 38kV PRS)

Current Rating

300 A

Frequency Rating

60 Hz

kV Class

  • 15 kV
  • 27 kV
  • 38 kV

Configuration

Bracket Type

Selectable

Withstand Current - Short Time (3 sec)

3,200 Amps Symmetrical