HUBBELL
Image of PSC3090467 1 Ton Hotstick Handle Nylon-Strap Ratchet Hoist
Image of PSC3090467 1 Ton Hotstick Handle Nylon-Strap Ratchet Hoist

1 Ton Hotstick Handle Nylon-Strap Ratchet Hoist

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC3090467

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Always use with insulated link sticks of appropriate length
  • Swivel-eye on handle end for operation via hot-line toos
  • Hotstick rings on hooks and latches
  • 1-Ton models use single-strap which allows for 5'9" Standard lift distance
  • 27" minimum between hooks

Designed with special features, both 1-ton and 2-ton hoists offer a choice of two handle options for utility maintenance and construction. For rubber-glove work, select hoist with plastisol cap on handle end for operation by hot-line tools, select hoist with swivel eye on handle end. All models have hotstick rings on hooks and latches

Product details

General

Catalog Number

PSC3090467

EU RoHS Indicator

No

Strength Rating - Ultimate

2000 lb

Style

Hotstick Handle

UPC

096359391111

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Dimensions

22 in x 8.38 in x 5 in

Dimensions Metric

55.9 mm x 21.3 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

22 in

Length Metric

55.9 mm

Weight

17.1 lb

WeightMetric

7.8 kg

Width

8.38 in

WidthMetric

21.3 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads