HUBBELL
Image of  1-Way Side Break Switch Unitized, Aluminum (TU-1TS2U)

1-Way Side Break Switch Unitized, Aluminum (TU-1TS2U)

Brand: Turner Electric

The Unitized Bear Trap switch offers a fully assembled switch, built on a 1-piece mount. Shipped fully adjusted and assembled, the switch greatly reduces installation time in the field, saving the customer time and money.

  • Possible Mounting Configurations: Vertical, Underhung, Face Mount, Pole Top, and Mid Pole
  • Voltage Ratings: Offered from 27kV to 145kV
  • Current Ratings: 600A, 1200A, or 2000A
  • Dimensions provided below are installed dimensions

General

Type

Side Break Unitized

Electrical Ratings

Voltage Rating

  • 34 kV
  • 46 kV
  • 69 kV