HUBBELL
Image of ATS-00017 100 Series 4 Port DART to N-Style Plug 3' Cable Assembly
Image of ATS-00017 100 Series 4 Port DART to N-Style Plug 3' Cable Assembly

100 Series 4 Port DART to N-Style Plug 3' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00017

ATS-00017 (former catalog number ATS-100-4PDART-NP-3ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00017

Compatibility

Cisco Catalyst 9120AXE

Connector Style 1

DART

Connector Style 2

N-Style Plug

Technology

802.11ac, 802.11n

UPC

662620431031

Dimensions

Dimensions

10 in x 7 in x 1 in

Height

1 in

Length

10 in

Width

7 in

Resources and downloads