HUBBELL
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover

11.75" x 11.75" x 4" Clear PETG AP Cover

Brand:

AccelTex Solutions

Catalog ID:

ATS-00643

ATS-00643 (former catalog number ATS-COV-117511754-CLR-PETG). The AccelTex Solutions AP Cover provides a clear wall or ceiling mount option to protect enterprise-class APs from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application while providing unhindered visual access to the AP.

Product details

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00643

Color

Clear

Compatibility

  • Aruba/HP AP-305
  • Aruba/HP AP-325
  • Aruba/HP AP-735
  • Aruba/HP AP-535
  • Aruba/HP AP-515
  • Aruba/HP AP-505
  • Aruba/HP AP-345
  • Aruba/HP AP-315
  • Cisco 3702i
  • Cisco 3802i
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Meraki MR42
  • Meraki MR52
  • Meraki MR53
  • Extreme AP305C
  • Extreme AP510i
  • Extreme AP505i
  • Extreme AP5010
  • Mist AP21
  • Mist AP41
  • Mist AP33
  • Mist AP32
  • Mist AP45
  • Mist BT11

Enclosure Style

Flange Through Holes

Material

PETG

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434629

Dimensions

Dimensions

11.75 in x 11.75 in x 4 in

Height

4 in

Length

11.75 in

Width

11.75 in

Resources and downloads

Specifications

Sales Drawings