HUBBELL
1/1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable
Image of 2205 1/1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable
*Representative image
Image of 2205 1/1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

1/1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2205

1-1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2205

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

Product Family

Flexible Metal

Product Type

Commercial Fittings

UPC

050169022054

Dimensions

Dimensions

4.203 in x 2.859 in x 3 in

Height

3 in

Length

4.203 in

Trade Size

1-1/4 in

Weight

1.197 lb

Width

2.859 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

10

Pallet Quantity

1800