

Brand: Raco
Catalog ID: 2752
Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Catalog Number
2752
Conduit Type
EMT
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169027523
Dimensions
2.75 in x 1 in x 1.625 in
Height
1.625 in
Length
2.75 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
2.1 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.21 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000