

Brand: Raco
Catalog ID: 1662
Catalog Number
1662
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169016626
Dimensions
0.594 in x 0.938 in x 0.938 in
Height
0.938 in
Length
0.594 in
Package Height
3.54 in
Package Length
4.72 in
Package Weight
3.1 lb
Package Width
5.12 in
Trade Size
1/2 in
Weight
0.031 lb
Width
0.938 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
40000