HUBBELL
1/2 in. Flex Straight Squeeze Connector, Insulated
Image of 3302 1/2 in. Flex Straight Squeeze Connector, Insulated
Image of 3302 1/2 in. Flex Straight Squeeze Connector, Insulated

1/2 in. Flex Straight Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3302

1/2 in. Flex Straight Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

3302

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Flexible Metal

Product Type

Commercial Fittings

UPC

050169033029

Dimensions

Dimensions

1.36 in x 1.125 in x 1.625 in

Height

1.625 in

Length

1.36 in

Trade Size

1/2 in

Weight

0.148 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

50

Pallet Quantity

19500