HUBBELL
1/2 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector
Image of 3302DB 1/2 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector
*Representative image
Image of 3302DB 1/2 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector

1/2 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector

Brand: Raco

Catalog ID: 3302DB

1/2 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available
MC_BX

General

Catalog Number

3302DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Flexible Metal

Product Type

Commercial Fittings

UPC

050169533024

Dimensions

Dimensions

1.813 in x 1.25 in x 1.563 in

Height

1.563 in

Length

1.813 in

Trade Size

1/2 in

Weight

0.156 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Configuration

Connector Type

Saddle

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

14400