

Brand: Raco
Catalog ID: 1141

Application
Rigid
Catalog Number
1141
Compatibility
GRC
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Item Type
4D
Material
Steel
Paintable/Stainable
No
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169011416
Dimensions
0.532 in x 0.813 in x 0.813 in
Height
0.813 in
Length
0.532 in
Trade Size
1/2 in to 3/8 in
Weight
0.023 lb
Width
0.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Compatibility
GRC
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
63000