

Brand: Raco
Catalog ID: 993
Accessory Type
Box
Catalog Number
993
Product Family
Grounding Products
Product Type
Steel Box Support Products & Accessories
Type
Ground Screws
UPC
050169009932
Dimensions
8 in x 0.4 in x 0.5 in
Height
0.5 in
Length
8 in
Weight
0.028 lb
Width
0.4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Carton Quantity
500
Minimum Pack Quantity
500
Packaging Type
Bundle
Pallet Quantity
50000