HUBBELL
Image of 127954 127954, XL Shear Bolt WEJTAPâ„¢ Connector

127954, XL Shear Bolt WEJTAPâ„¢ Connector

Brand: Burndy

Catalog ID: 127954

Main Conductor: 1351.5 AAC - 1351.5 ACSR (1.340" - 1.386") Tap Conductor: 795 - 1000 MCM (1.040" - 1.196")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

127954

UPC

621945675544

Conductor Related

Conductor Range

Main Conductor: 1351.5 AAC-1351.5 ACSR, Tap: 795-1000 kcmil