HUBBELL
Image of ATS-00066 12x10x6 Polycarbonate Enclosure with Clear Door, Key Lock & 6 N-Style Holes
Image of ATS-00066 12x10x6 Polycarbonate Enclosure with Clear Door, Key Lock & 6 N-Style Holes

12x10x6 Polycarbonate Enclosure with Clear Door, Key Lock & 6 N-Style Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00066

ATS-00066 (former catalog number ATS-12106P-C-K-6N-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00066

Color

Light Grey

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Engenius EWS860AP
  • Fortinet FAP-432F
  • Fortinet FAP-432F
  • Mist AP63E

Compatibility Hole Size

N-Style

Cord Grip

Yes

Door Type

Clear

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Key

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620431437

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings