HUBBELL
14x12x6 Heated & Cooled PoE Enclosure with Cord Grip
Image of ATS-00265 14x12x6 Heated & Cooled PoE Enclosure with Cord Grip

14x12x6 Heated & Cooled PoE Enclosure with Cord Grip

Brand: AccelTex Solutions

Catalog ID: ATS-00265

ATS-00265 (former catalog number ATS-14126P-S-L-CG-POE-HC). The AccelTex Solutions Heated & Cooled PoE enclosure allows an access point to be installed in an outdoor or other temperature-limiting environment. The heater, fan and AP are all powered by a single PoE cable run from the network switch. The enclosure ships ready for an AP and external antenna installation.

  • Heated & Cooled PoE enclosure supports AP installations in temperature-sensitive environments
  • Powers heater, fan, and AP through a single PoE cable

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00265

Color

Grey

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco IW9167E
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E
  • Mist AP47
  • Mist AP47D
  • Mist AP47E
  • Mist AP63
  • Mist AP63E

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, customer-provides-ethernet-to-enclosure-suppressorethernet-surge-suppressor-pre-wired-to-groundip68-rated-cord-gripblank-backplatevents10-din-raildual-layered-fan-filter4-port-enclosure-term, latch-lockethernet-surge-suppressor-for-802-3at-af-bt-type-360w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-312-vdc-15w-heater-and-3-fandc-adjustable-thermostat-fahrenheitethern

Environmental Conditions

Heated & Cooled

Indoor/Outdoor

Indoor or Outdoor

Lock Type

Latch

Material

Polycarbonate

Operating Temperature

-20 to 60 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432670

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Environmental Conditions

Heated & Cooled

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco IW9167E
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E
  • Mist AP47
  • Mist AP47D
  • Mist AP47E
  • Mist AP63
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-20 to 60 °C

Configuration

Door Type

Solid