HUBBELL
Image of ATS-00263 14x12x6 Heated PoE Enclosure with Cord Grip
Image of ATS-00263 14x12x6 Heated PoE Enclosure with Cord Grip
Image of ATS-00263 14x12x6 Heated PoE Enclosure with Cord Grip

14x12x6 Heated PoE Enclosure with Cord Grip

Brand:

AccelTex Solutions

Catalog ID:

ATS-00263

ATS-00263 (former catalog number ATS-14126P-S-L-CG-POE-H). The AccelTex Solutions Heated PoE enclosure allows an access point to be installed in an outdoor or other temperature-limiting environment. The heater and AP are powered by a single PoE cable run from the network switch

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00263

Color

Grey

Compatibility

  • Aruba/HP AP-274
  • Aruba/HP AP-305
  • Aruba/HP AP-314
  • Aruba/HP AP-315
  • Aruba/HP AP-324
  • Aruba/HP AP-325
  • Aruba/HP AP-334
  • Aruba/HP AP-335
  • Aruba/HP AP-374
  • Aruba/HP AP-375
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-584
  • Aruba/HP AP-585
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Cisco 3702i
  • Cisco 3702e
  • Cisco 3802i
  • Cisco 3802e
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco IW9165
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP305C
  • Extreme AP510i
  • Extreme AP505i
  • Extreme AP5010
  • Extreme AP360e
  • Extreme AP460e
  • Mist AP61E
  • Mist AP63E
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP21
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP41
  • Mist AP41E
  • Mist AP43
  • Mist AP43E
  • Mist AP45
  • Mist BT11

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, latch-lock10-gbps-ethernet-surge-suppressor-for-802-3at-af-bt60w-poe-injector12-vdc-15w-heaterdc-adjustable-thermostatn-style-bulkhead-jack-to-plug-lightning-arrestorcord-gripblank-backp

Environmental Conditions

Heated

Indoor/Outdoor

Indoor or Outdoor

Lock Type

Latch

Material

Polycarbonate

Operating Temperature

-20 to 60 °C

Technology

802.11ax, 802.3af, 802.3at, 802.3bt

UPC

662620432656

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

NEMA 3R

Resources and downloads

Specifications