HUBBELL
Image of ATS-00233 14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes
Image of ATS-00233 14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes

14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00233

ATS-00233 (former catalog number ATS-14126P-S-K-NH-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00233

Color

Light Grey

Compatibility

  • Aruba/HP AP-274
  • Aruba/HP AP-305
  • Aruba/HP AP-314
  • Aruba/HP AP-315
  • Aruba/HP AP-324
  • Aruba/HP AP-325
  • Aruba/HP AP-334
  • Aruba/HP AP-335
  • Aruba/HP AP-374
  • Aruba/HP AP-375
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-584
  • Aruba/HP AP-585
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Cisco 3702i
  • Cisco 3702e
  • Cisco 3802i
  • Cisco 3802e
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco IW9165
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP305C
  • Extreme AP510i
  • Extreme AP505i
  • Extreme AP5010
  • Extreme AP360e
  • Extreme AP460e
  • Mist AP61E
  • Mist AP63E
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP21
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP41
  • Mist AP41E
  • Mist AP43
  • Mist AP43E
  • Mist AP45
  • Mist BT11

Cord Grip

No

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Key

Material

Polycarbonate

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432380

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings