HUBBELL
Image of 3SBM3613AMT 15° 2-Position Cutout / Arrester Standoff Bracket, 36" 13" Three-Phase (No Hardware)
* Representative image
Image of 3SBM3613AMT 15° 2-Position Cutout / Arrester Standoff Bracket, 36" 13" Three-Phase (No Hardware)

15° 2-Position Cutout / Arrester Standoff Bracket, 36" 13" Three-Phase (No Hardware)

Brand: Chance

Catalog ID: 3SBM3613AMT

36 13 Medium Duty 15° 2-Position Three-Phase Cutout / Arrester Standoff Bracket (No Hardware)

  • Two position ("T" bracket) end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

Product details

General

Catalog Number

3SBM3613AMT

Description - End Fitting

2 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359397946

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

13 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

19.6 lb

Electrical Ratings

Phase

3-Phase

Logistics

Carton Quantity

5

Standard Package

5

Resources and downloads