HUBBELL
Image of 1SBH18AMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBH18AMTB

18" Heavy Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBH18AMTB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359449836

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

9.6 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Carton Quantity

2

Pallet Quantity

24

Standard Package

1