HUBBELL
Image of 1SBH24AMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 24"

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 24"

Brand: Chance

Catalog ID: 1SBH24AMTB

24" Heavy Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBH24AMTB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1900 lb

UPC

096359466376

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

10.4 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1900 lb

Logistics

Pallet Quantity

24

Standard Package

1