HUBBELL
15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact
Image of 215LE44PT 15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact
*Representative image
Image of 215LE44PT 15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 215LE44PT

200A 15kV Class Loadbreak Elbow w/TP, Probelok Bimetal Lug, Cable Insul:.635-.905 inches, 1/0 Solid/Compact and #1 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE44PT

Connector Type

ProbeLok Bi-Metal

Integral Seal

No

Material Type

Non-Standard

Product Type

Elbows

Type

200Amp Load Break

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.905 in

Cable Insulation Diameter Minimum

0.635 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

2.75 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.635 - 0.905

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

20