HUBBELL
Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal
Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal
Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal

15 Pin D-Sub SVGA Connector, Screw Terminal

Brand: Hubbell Premise Wiring

Catalog ID: SF15ST

15 Pin D-Sub SVGA Connector, Screw Terminal

  • 15 Pin D-Sub SVGA Connector
  • Screw Terminal

Standard Product

General

Catalog Number

SF15ST

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

HD, 15-Pin

Temperature Rating

Per TIA

Type

Screw Term

UPC

662620306896

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25