HUBBELL
Image of GFST82RNL 15A COM HG SELF TEST NIGHTLIGHT GFR RED
Image of GFST82RNL 15A COM HG SELF TEST NIGHTLIGHT GFR RED

15A COM HG SELF TEST NIGHTLIGHT GFR RED

Brand:

Bryant

Catalog ID:

GFST82RNL

15A COM HG SELF TEST NIGHTLIGHT GFR RED

Self Test

Product details

General

Catalog Number

GFST82RNL

Color

Red

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150966

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads