HUBBELL
15A COM Hospital Grade Self-Test Alarm GFCI,Black
Image of GFST82BKZ 15A COM Hospital Grade Self-Test Alarm GFCI,Black
Image of GFST82BKZ 15A COM Hospital Grade Self-Test Alarm GFCI,Black
Discontinued

15A COM Hospital Grade Self-Test Alarm GFCI,Black

Brand: Bryant

Catalog ID: GFST82BKZ

15A COM HG SELF TEST ALARM GFR BLACK

Self Test

General

Catalog Number

GFST82BKZ

Color

Black

Product Family

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150591

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10