HUBBELL
15A COM Hospital Grade Self-Test Alarm GFCI,Ivory
Image of GFST82ITRB 15A COM Hospital Grade Self-Test Alarm GFCI,Ivory
Image of GFST82ITRB 15A COM Hospital Grade Self-Test Alarm GFCI,Ivory

15A COM Hospital Grade Self-Test Alarm GFCI,Ivory

Brand: Bryant

Catalog ID: GFST82ITRB

15A COMM HG SELF TEST TR ALARM GFR IVORY

Self Test

General

Catalog Number

GFST82ITRB

Color

Ivory

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390195

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25