HUBBELL
Image of GFST82GYTRB 15A COMM HG SELF TEST TR ALARM GFR GRAY
Image of GFST82GYTRB 15A COMM HG SELF TEST TR ALARM GFR GRAY

15A COMM HG SELF TEST TR ALARM GFR GRAY

Brand: Bryant

Catalog ID: GFST82GYTRB

15A COMM HG SELF TEST TR ALARM GFR GRAY

Self Test

General

Catalog Number

GFST82GYTRB

Color

Gray

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390188

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25