HUBBELL
15A COMM HG SELFTEST TR ALARM GFR LT ALM
Image of GFST82LATRB 15A COMM HG SELFTEST TR ALARM GFR LT ALM
Image of GFST82LATRB 15A COMM HG SELFTEST TR ALARM GFR LT ALM

15A COMM HG SELFTEST TR ALARM GFR LT ALM

Brand: Bryant

Catalog ID: GFST82LATRB

15A COMM HG SELFTEST TR ALARM GFR LT ALM

Self Test

General

Catalog Number

GFST82LATRB

Color

Light Almond

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390218

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25