HUBBELL
Image of 215FT 200A 15kV Class Load Break Feed-Thru, Horizontal Bracket
Buy America(n) Qualified

200A 15kV Class Load Break Feed-Thru, Horizontal Bracket

Brand: Hubbell Power Systems

Catalog ID: 215FT

Load Break Feed-Thru, Horizontal, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215FT

EU RoHS Indicator

No

Material Type

Standard

Mounting Position

Horizontal

Type

200Amp Load Break

UPC

096359392453

Dimensions

Dimensions

5.50 in x 7.50 in x 10.00 in

Height

10 in

Length

5.5 in

Weight

3.75 lb

Width

7.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Configuration

Mounting Position

Horizontal

Logistics

Carton Quantity

1

Pallet Quantity

200

Standard Package

1