HUBBELL
Image of 215FTV 15kV Load Break Feed-Thru, Vertical

15kV Load Break Feed-Thru, Vertical

Brand: Hubbell Power Systems

Catalog ID: 215FTV

Load Break Feed-Thru, Vertical, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215FTV

EU RoHS Indicator

No

Material Type

Standard

Mounting Position

Vertical

Type

200Amp Load Break

UPC

096359392477

Dimensions

Dimensions

5.50 in x 7.50 in x 10.00 in

Height

10 in

Length

5.5 in

Weight

3.7 lb

Width

7.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Mounting Position

Vertical

Logistics

Pallet Quantity

192

Standard Package

1