HUBBELL
Image of ATS-00847 15x15x3 In Ceiling Hard Cap Covered Lock Box Enclosure

15x15x3 In Ceiling Hard Cap Covered Lock Box Enclosure

Brand: AccelTex Solutions

Catalog ID: ATS-00847

ATS-00847 (former catalog number ATS-IC-ENC-CVDLB-15153). AccelTex Solutions 15"x15"x3" enclosure is specifically designed and engineered to be installed into any hard surface such as sheet rock, stucco and wood. When installed, the enclosure is flush with the surface - creating a smooth, seamless appearance. This enclosure also comes with a covered lock lox that protects the valuable network access point from tampering or theft. The cover is designed to be aesthetically pleasing for any environment. *This enclosure is part of the ATS-CT Series of enclosures.*

  • 15"x15"x3" flush-mount enclosure with covered lock box protects APs from tampering
  • Aesthetically pleasing design integrates seamlessly into indoor environments

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00847

Color

White

Compatibility

  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Mist AP24
  • Mist AP32
  • Mist AP33

Door Type

Solid

Enclosure Size

15x15x3

Enclosure Style

Flush mounts in ceiling or wall

Indoor/Outdoor

Indoor

Lock Type

Key Lock

Material

Aluminum. Steel.

Technology

802.11ac, 802.11n

UPC

662620435060

Dimensions

Dimensions

15 in x 15 in x 3 in

Height

3 in

Length

15 in

Width

15 in

Certifications And Compliance

Ratings

NEC300-22, NEC300-23, UL2416

Operational

Compatibility

  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Mist AP24
  • Mist AP32
  • Mist AP33

Indoor/Outdoor

Indoor

Configuration

Door Type

Solid