HUBBELL
Image of 988-61-0001-000 16dB Acoustic Hood
Image of 988-61-0001-000 16dB Acoustic Hood

16dB Acoustic Hood

Brand:

Austdac

Catalog ID:

988-61-0001-000

The telephone hood has been designed for use in internal noisy locations, or where privacy is required. Fabricated from zintec steel with a light grey powder coa paint finish the hood is tough and its compact size keeps wall space required to a minimum. Suitable for prisons and remand centers.

  • Suitable for use with GAI-Tronics telephones
  • Zintec steel powder coated
  • 16dB mean noise reduction
  • The 25mm wall cavity is lined with class ‘0’ fire retardant foam
  • Designed for prisons and remand centres

Product details

General

Application

  • Prison
  • Remand Centers
  • Any Area w/ Limited Space

Catalog Number

988-61-0001-000

Color

Light Grey

Finish Type

Light grey powder coat paint

Material

Fabricated from zintec steel

Resources and downloads