HUBBELL
18 in. Tall Bracket, Floor Mounted Box Support
Image of HBL9010 18 in. Tall Bracket, Floor Mounted Box Support

18 in. Tall Bracket, Floor Mounted Box Support

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9010

Wall Boxes, 18 in. Tall Bracket, Floor Mounted Box Support

  • Fold back stabilizer prevents bracket from being pushed back in wall cavity during drywall installation
  • Designed for mounting square boxes 18" above floor. Mounts to metal or wood plate
  • Mounts 4" or 4-11/16" sq. boxes
  • Box can be mounted on support without drywall ring to save time by providing maximum working area in box
  • When mounted, raised cover is brought to within 1/16" of drywall everytime and will not bulge or break drywall

For use with 4" and 4-11/16" Boxes

General

Application

Concealed in wall

Catalog Number

HBL9010

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697437

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25